Coolers

XW116ZC20B

  • Electrical Characteristics
    • Catalog # XW116ZC20B
    • Cooler Thickness (mm) 20
    • Busbar Thickness (mm) 10
    • Description 73mm WC Cu with Busbar
    • Package Type WCL3
    • Weight (lbs/g) 1.75 Kg
    • Sample Request No