Coolers

XW116ZC20R

  • Electrical Characteristics
    • Catalog # XW116ZC20R
    • Cooler Thickness (mm) 20
    • Busbar Thickness (mm) 10
    • Description 73mm WC Cu reversed with Busbar
    • Package Type WCL14
    • Weight (lbs/g) 1.672 Kg
    • Sample Request No