Coolers

XW127EA25B

  • Electrical Characteristics
    • Catalog # XW127EA25B
    • Cooler Thickness (mm) 25
    • Busbar Thickness (mm) 8
    • Description 85mm WC Al with Busbar Helix
    • Package Type WCL17
    • Weight (lbs/g) 0.65 Kg
    • Sample Request No