Coolers

XW127EC25B

  • Electrical Characteristics
    • Catalog # XW127EC25B
    • Cooler Thickness (mm) 25
    • Busbar Thickness (mm) 8
    • Description 85mm WC Cu with Busbar Helix
    • Package Type WCL17
    • Weight (lbs/g) 2.2 Kg
    • Sample Request No