Coolers

XW180BA34F

  • Electrical Characteristics
    • Catalog # XW180BA34F
    • Cooler Thickness (mm) 34
    • Busbar Thickness (mm) 10
    • Description 132mm WC Al with Busbar Helix
    • Package Type WCL20
    • Weight (lbs/g) 1.85 Kg
    • Sample Request No