Coolers

XW180GA34B

  • Electrical Characteristics
    • Catalog # XW180GA34B
    • Cooler Thickness (mm) 34
    • Busbar Thickness (mm) 10
    • Description 125mm WC Al with Busbar Helix
    • Package Type WCL10
    • Weight (lbs/g) 1.8 Kg
    • Sample Request No