Thyristor-Diode

MCD162-08IO1

  • Electrical Characteristics
    • Catalog # MCD162-08IO1
    • Max Repetitive RevFwd Blocking Voltage 800
    • Average forward current 181
    • Case temperature 85
    • Max Surge Current Thy Amp 6000
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 125
    • Threshold voltage for power loss calculation Thyristor 0.88
    • Slope Resistance Thyristor mOhm 1.15
    • Thermal resistance [junction-case] [Thy] (K/W) 0.155
    • Thermal Resistance caseheatsink KW 0.07
    • Sample Request No
    • Package Type Y4-M6