Thyristor-Diode

MCMA200PD1600YB

  • Electrical Characteristics
    • Catalog # MCMA200PD1600YB
    • Max Repetitive RevFwd Blocking Voltage 1600
    • Average forward current 200
    • Case temperature 85
    • Max Surge Current Thy Amp 6000
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 140
    • Threshold voltage for power loss calculation Thyristor 0.83
    • Slope Resistance Thyristor mOhm 1.43
    • Thermal resistance [junction-case] [Thy] (K/W) 0.17
    • Thermal Resistance caseheatsink KW 0.09
    • Sample Request Yes