Thyristor-Diode

MCMA25PD1200TB

  • Electrical Characteristics
    • Catalog # MCMA25PD1200TB
    • Max Repetitive RevFwd Blocking Voltage 1200
    • Average forward current 25
    • Case temperature 85
    • Max Surge Current Thy Amp 400
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 140
    • Threshold voltage for power loss calculation Thyristor 0.87
    • Slope Resistance Thyristor mOhm 13
    • Thermal resistance [junction-case] [Thy] (K/W) 1.2
    • Thermal Resistance caseheatsink KW 0.2
    • Sample Request No
    • Package Type TO-240AA-1B