Thyristor-Diode

MCMA260PD1800YB

  • Electrical Characteristics
    • Catalog # MCMA260PD1800YB
    • Max Repetitive RevFwd Blocking Voltage 1800
    • Average forward current 260
    • Case temperature 85
    • Max Surge Current Thy Amp 8300
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 140
    • Threshold voltage for power loss calculation Thyristor 0.81
    • Slope Resistance Thyristor mOhm 1.23
    • Thermal resistance [junction-case] [Thy] (K/W) 0.13
    • Thermal Resistance caseheatsink KW 0.07
    • Sample Request No
    • Package Type Y4-M6