Thyristor-Diode

MCMA400PD1600PTSF-PC

  • Electrical Characteristics
    • Catalog # MCMA400PD1600PTSF-PC
    • Max Repetitive RevFwd Blocking Voltage 1600
    • Average forward current 400
    • Case temperature 85
    • Max Surge Current Thy Amp 10000
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 140
    • Threshold voltage for power loss calculation Thyristor 0.82
    • Slope Resistance Thyristor mOhm 1.14
    • Thermal resistance [junction-case] [Thy] (K/W) 0.07
    • Thermal Resistance caseheatsink KW 0.04
    • Sample Request No
    • Package Type Simbus F