Thyristor-Diode

MCNA220PD2200YB

  • Electrical Characteristics
    • Catalog # MCNA220PD2200YB
    • Max Repetitive RevFwd Blocking Voltage 2200
    • Average forward current 220
    • Case temperature 85
    • Max Surge Current Thy Amp 7200
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 140
    • Threshold voltage for power loss calculation Thyristor 0.84
    • Slope Resistance Thyristor mOhm 1.5
    • Thermal resistance [junction-case] [Thy] (K/W) 0.13
    • Thermal Resistance caseheatsink KW 0.07
    • Sample Request Yes
    • Package Type Y4-M6