AC Switches / Triacs

MCMA300MC1600PSF

  • Electrical Characteristics
    • Catalog # MCMA300MC1600PSF
    • Maximum Repetitive Blocking Voltage (V) 1600
    • RMS Current 330
    • Case temperature 100
    • Max Surge Current Thy Amp 2400
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.9
    • Slope Resistance Thyristor mOhm 2.92
    • Thermal resistance [junction-case] (K/W) 0.17
    • Thermal resistance junction to heatsink 0.08
    • Sample Request No
    • Package Type SIMBUS F-PFP