AC Switches / Triacs

MMO110-14IO7

  • Electrical Characteristics
    • Catalog # MMO110-14IO7
    • Maximum Repetitive Blocking Voltage (V) 1400
    • RMS Current 112
    • Case temperature 85
    • Max Surge Current Thy Amp 870
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.85
    • Slope Resistance Thyristor mOhm 5.6
    • Thermal resistance [junction-case] (K/W) 0.8
    • Thermal resistance junction to heatsink 0.12
    • Sample Request No
    • Package Type ECO-PAC1