AC Switches / Triacs

MMO175-16IO7

  • Electrical Characteristics
    • Catalog # MMO175-16IO7
    • Maximum Repetitive Blocking Voltage (V) 1600
    • RMS Current 175
    • Case temperature 85
    • Max Surge Current Thy Amp 1500
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.85
    • Slope Resistance Thyristor mOhm 3.7
    • Thermal resistance [junction-case] (K/W) 0.5
    • Thermal resistance junction to heatsink 0.12
    • Sample Request No
    • Package Type ECO-PAC1