AC Switches / Triacs

MMO230-12IO7

  • Electrical Characteristics
    • Catalog # MMO230-12IO7
    • Maximum Repetitive Blocking Voltage (V) 1200
    • RMS Current 230
    • Case temperature 85
    • Max Surge Current Thy Amp 2250
    • maximum virtual junction temperature 125
    • Threshold voltage for power loss calculation Thyristor 0.8
    • Slope Resistance Thyristor mOhm 2.4
    • Thermal resistance [junction-case] (K/W) 0.26
    • Thermal resistance junction to heatsink 0.2
    • Sample Request No
    • Package Type ECO-PAC2