AC Switches / Triacs

VW2X60-14IO1

  • Electrical Characteristics
    • Catalog # VW2X60-14IO1
    • Maximum Repetitive Blocking Voltage (V) 1400
    • RMS Current 60
    • Case temperature 85
    • Max Surge Current Thy Amp 520
    • maximum virtual junction temperature 125
    • Threshold voltage for power loss calculation Thyristor 0.85
    • Slope Resistance Thyristor mOhm 11
    • Thermal resistance [junction-case] (K/W) 0.92
    • Thermal resistance junction to heatsink 0.3
    • Sample Request No
    • Package Type V1-A-Pack