Dual Thyristors

MCC132-14IO1

  • Electrical Characteristics
    • Catalog # MCC132-14IO1
    • Max Repetitive RevFwd Blocking Voltage 1400
    • Average forward current 130
    • Case temperature 85
    • Max Surge Current Thy Amp 4750
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 125
    • Threshold voltage for power loss calculation Thyristor 0.8
    • Slope Resistance Thyristor mOhm 1.5
    • Thermal resistance [junction-case] [Thy] (K/W) 0.23
    • Thermal Resistance caseheatsink KW 0.1
    • Sample Request No
    • Package Type Y4-M6