Dual Thyristors

MCC312-18IO1

  • Electrical Characteristics
    • Catalog # MCC312-18IO1
    • Max Repetitive RevFwd Blocking Voltage 1800
    • Average forward current 320
    • Case temperature 85
    • Max Surge Current Thy Amp 9600
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 140
    • Threshold voltage for power loss calculation Thyristor 0.8
    • Slope Resistance Thyristor mOhm 0.68
    • Thermal resistance [junction-case] [Thy] (K/W) 0.12
    • Thermal Resistance caseheatsink KW 0.04
    • Sample Request No
    • Package Type Y1-CU