Dual Thyristors

MCC72-18IO1B

  • Electrical Characteristics
    • Catalog # MCC72-18IO1B
    • Max Repetitive RevFwd Blocking Voltage 1800
    • Average forward current 85
    • Case temperature 85
    • Max Surge Current Thy Amp 1700
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 125
    • Threshold voltage for power loss calculation Thyristor 0.85
    • Slope Resistance Thyristor mOhm 3.2
    • Thermal resistance [junction-case] [Thy] (K/W) 0.3
    • Thermal Resistance caseheatsink KW 0.2
    • Sample Request Yes
    • Package Type TO-240AA-1B