Dual Thyristors

MCC95-12IO8B

  • Electrical Characteristics
    • Catalog # MCC95-12IO8B
    • Max Repetitive RevFwd Blocking Voltage 1200
    • Average forward current 116
    • Case temperature 85
    • Max Surge Current Thy Amp 2250
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 125
    • Threshold voltage for power loss calculation Thyristor 0.85
    • Slope Resistance Thyristor mOhm 2.4
    • Thermal resistance [junction-case] [Thy] (K/W) 0.22
    • Thermal Resistance caseheatsink KW 0.2
    • Sample Request Yes
    • Package Type TO-240AA-8B