Dual Thyristors

MCNA180P2200YA

  • Electrical Characteristics
    • Catalog # MCNA180P2200YA
    • Max Repetitive RevFwd Blocking Voltage 2200
    • Average forward current 180
    • Case temperature 85
    • Max Surge Current Thy Amp 5400
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 140
    • Threshold voltage for power loss calculation Thyristor 0.85
    • Slope Resistance Thyristor mOhm 1.8
    • Thermal resistance [junction-case] [Thy] (K/W) 0.17
    • Thermal Resistance caseheatsink KW 0.09
    • Sample Request No
    • Package Type Y4-M6