Dual

MCC720-18io7

  • Electrical Characteristics
    • Catalog # MCC720-18io7
    • VRRM-VDRM (V) 1800
    • Itav (A) 719
    • On-State Current (Itrms) (A) 1633
    • Maximum Surge Current [Thyristor] (A) 25200
    • Threshold Voltage (V) 0.823
    • Slope Resistance (mOhm) 0.241
    • TJ Max (°C) 130
    • Package Type W88
    • Thermal resistance [junction-case] (K/W) 0.050
    • Thermal resistance [case-heat sink] (K/W) 0.0160
    • Sample Request No
    • Check Stock No