Single

N4340TJ180MBR

  • Electrical Characteristics
    • Catalog # N4340TJ180MBR
    • VRRM-VDRM (V) 1800
    • Itav (A) 1110
    • On-State Current (Itrms) (A) 3500
    • Maximum Surge Current [Thyristor] (A) 55000
    • Threshold Voltage (V) 0.886
    • Slope Resistance (mOhm) 0.105
    • TJ Max (°C) 125
    • Package Type W116
    • Thermal resistance [junction-case] (K/W) 0.0306
    • Thermal resistance [case-heat sink] (K/W) 0.0035
    • Sample Request No
    • Check Stock No