Dual

MCD160-30io3

  • Electrical Characteristics
    • Catalog # MCD160-30io3
    • VRRM-VDRM (V) 3000
    • Itav (A) 170
    • On-State Current (Itrms) (A) 385
    • Maximum Surge Current [Thyristor] (A) 3650
    • Threshold Voltage (V) 1.200
    • Slope Resistance (mOhm) 2.300
    • TJ Max (°C) 125
    • Package Type W102
    • Thermal resistance [junction-case] (K/W) 0.110
    • Thermal resistance CK [case-heat sink] (K/W) 0.0400
    • Sample Request No
    • Check Stock No