Dual

MCD552-12io2

  • Electrical Characteristics
    • Catalog # MCD552-12io2
    • VRRM-VDRM (V) 1200
    • Itav (A) 550
    • On-State Current (Itrms) (A) 1300
    • Maximum Surge Current [Thyristor] (A) 15800
    • Threshold Voltage (V) 0.770
    • Slope Resistance (mOhm) 0.259
    • TJ Max (°C) 125
    • Package Type W74
    • Thermal resistance [junction-case] (K/W) 0.062
    • Thermal resistance CK [case-heat sink] (K/W) 0.0200
    • Sample Request No
    • Check Stock No