Dual

MDC500-14io1

  • Electrical Characteristics
    • Catalog # MDC500-14io1
    • VRRM-VDRM (V) 1400
    • Itav (A) 500
    • On-State Current (Itrms) (A) 1294
    • Maximum Surge Current [Thyristor] (A) 16500
    • Threshold Voltage (V) 0.820
    • Slope Resistance (mOhm) 0.270
    • TJ Max (°C) 125
    • Package Type W63
    • Thermal resistance [junction-case] (K/W) 0.062
    • Thermal resistance CK [case-heat sink] (K/W) 0.0200
    • Obsolete Date 2021-06-30
    • Status PHASE OUT OBSOLETE
    • Sample Request No
    • Check Stock No