Thyristor Thyristor

MCA700-14io1W

  • Electrical Characteristics
    • Catalog # MCA700-14io1W
    • VRRM-VDRM (V) 1400
    • Itav (A) 700
    • On-State Current (Itrms) (A) 1331
    • Maximum Surge Current [Thyristor] (A) 16500
    • Threshold Voltage (V) 0.85
    • Slope Resistance (mOhm) 0.27
    • TJ Max (°C) 125
    • Package Type W64
    • Thermal resistance [junction-water] (K/W) 0.09
    • Obsolete Date 06/30/2021
    • Status Active
    • Sample Request No