Smart electricity meters give building managers insight into and control over energy use. Littelfuse makes the solid state relays,

eFuse

Technically an integrated circuit, an eFuse provides overcurrent, overvoltage, overtemperature, and inrush current protection to circuits and electronic components. An eFuse also has current-limiting characteristics and can transmit diagnostic data to automatic switches and users in real time. Thermal and overvoltage shutdown devices built into eFuses prevent downstream damage from faults. Designed to mount on the surface of printed circuit boards, eFuses can be found in network servers, data storage devices, docking stations, tablets, and computer cooling fan drives.
- Available with a wide range of input voltages, from 2.7 V dc to 24 V dc
- Maximum input and output voltages of 30 V dc
- Available with 3 pins, 8 pins, 10 pins, or 16 pins
- Certified lead-free and RoHS compliant
- Low-profile designs (e.g., 2.9x2.9x0.7 mm) save space on PCBs
- Internal soft start switch’s low on resistance minimizes power loss during start up and inrushes of current
- Externally programmable current-limiting characteristics, overvoltage thresholds, and soft-start times
- Optional fault indicators
eFuse Parts
Filters
24onClick
250onClick
6onClick
30onClick
2.5onClick
600onClick
1onClick
20onClick
Showing 1 to 12 of 14 Total Results
Part Number | Actions | Operation Voltage (V) | Continuous Current (A) | Ron (mΩ) | Over Current Protection (A) | Over Voltage Protection (V) | Package | Vmax (V) | Over Temperature Protection | Soft Start | Output Discharge | Reverse Blocking | Quiescent Current (µA) | Shut Down Current (µA) |
---|
Part Number | Actions | Operation Voltage (V) | Continuous Current (A) | Ron (mΩ) | Over Current Protection (A) | Over Voltage Protection (V) | Package | Vmax (V) | Over Temperature Protection | Soft Start | Output Discharge | Reverse Blocking | Quiescent Current (µA) | Shut Down Current (µA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0.3~6 | 0.6 | 250 | NA | 6 | QFN3*3-20L | 24 | Yes | N/A | N/A | N/A | 600 | ||||
3.3~5.5 | 2 | 100 | 2.7 | 6 | DFN3x3_10L | 18 | Yes | N/A | Yes | Yes | 2.5 | ||||
3.3-5.5 | 2 | 100 | Adjustable | 6 | DFN3x3_10L | 18 | Yes | Yes | 2.5 | 1.5 | |||||
2.7~5.7 | 3 | 100 | 1A ~ 3A | 5.7 | DFN2x2-6 | 30 | Yes | Yes | Yes | N/A | 200 | 5 | |||
1.8 ~ 5.5 | 4 | 26 | 4.5 | 6.3 | DFN1.2x1.6-4 | 6 | Yes | Yes | Yes | N/A | 50 | 1 | |||
2.7 ~ 6 | 4 | 50 | 3 | 6.2 | SOT23-3 | 30 | Yes | Yes | Yes | N/A | 200 | ||||
2.7 ~ 6 | 5 | 50 | 1 ~ 5 | 6.2 | DFN2x2-8 | 30 | Yes | Yes | Yes | N/A | 200 | 5 | |||
2.7~5.7 | 5 | 50 | 1A ~ 5A | 5.7 | DFN2x2-8 | 30 | Yes | Yes | Yes | N/A | 200 | 5 | |||
2.7 ~18 | 5 | 25 | 1 ~ 5 | 14.4 | DFN3x3-10 | 20 | Yes | Adjustable | Yes | MOSFET Control | 280 | 13 | |||
2.7 ~ 18 | 5 | 25 | 1 ~ 5 | 14.4 | DFN3x3-10 | 20 | Yes | Adjustable | Yes | N/A | 200 | 6.5 | |||
2.7 ~ 18 | 5 | 25 | 1 ~ 5 | 3.8/5.7/14.4 | DFN3x3-10 | 20 | Yes | Adjustable | Yes | N/A | 200 | 6.5 | |||
2.7 ~ 24 | 5 | 35 | NA | NA | DFN2x3-8 | 28 | NA | N/A | Yes | Yes | 350 | 6 |
eFuse Applications

Electricity Meters

Door & Window Sensors
Door and window sensors networked with alarm systems improve building security. View this block diagram to identify Littelfuse electronic

Gas & Water Meters
Smart gas and water meters promise to give building managers important tools to lower utility bills and increase safety. The flow meters can only

Smart Thermostats
Wi-Fi–enabled smart thermostats showcase a range of circuit protection and sensing solutions Littelfuse can deliver. Our ESD protection devices
eFuse Resources

New
Protection IC eFuse Overview

New
Power Semiconductor and IC Selection Guide
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.