eFuse

LS05006VPQ33

  • Electrical Characteristics
    • Catalog # LS05006VPQ33
    • Operation Voltage (V) -0.3~6
    • Vmax (V) 24
    • Continuous Current (A) 0.6
    • Ron (mΩ) 250
    • Over Current Protection (A) NA
    • Over Voltage Protection (V) 6
    • Over Temperature Protection Yes
    • Reverse Blocking N/A
    • Soft Start N/A
    • Output Discharge N/A
    • Quiescent Current (µA) 600
    • Package QFN3*3-20L
    • Datasheet
    • Check Stock Order Sample