eFuse

LS0502SCD33S

  • Electrical Characteristics
    • Catalog # LS0502SCD33S
    • Operation Voltage (V) 3.3-5.5
    • Vmax (V) 18
    • Continuous Current (A) 2
    • Ron (mΩ) 100
    • Over Current Protection (A) Adjustable
    • Over Voltage Protection (V) 6
    • Over Temperature Protection Yes
    • Reverse Blocking Yes
    • Quiescent Current (µA) 2.5
    • Shut Down Current (µA) 1.5
    • Package DFN3x3_10L
    • Datasheet
    • Check Stock Order Sample