eFuse

LS0505EVD22L

  • Electrical Characteristics
    • Catalog # LS0505EVD22L
    • Operation Voltage (V) 2.7~5.7
    • Vmax (V) 30
    • Continuous Current (A) 5
    • Ron (mΩ) 50
    • Over Current Protection (A) 1A ~ 5A
    • Over Voltage Protection (V) 5.7
    • Over Temperature Protection Yes
    • Reverse Blocking N/A
    • Soft Start Yes
    • Output Discharge Yes
    • Quiescent Current (µA) 200
    • Shut Down Current (µA) 5
    • Package DFN2x2-8
    • Datasheet
    • Part Datasheet
    • Check Stock Order Sample