LS1205ExD33

LS1205EFD33

  • Electrical Characteristics
    • Catalog # LS1205EFD33
    • Operation Voltage (V) 2.7 ~ 18
    • Vmax (V) 20
    • Continuous Current (A) 5
    • Ron (mΩ) 25
    • Over Current Protection (A) 1 ~ 5
    • Over Voltage Protection (V) 14.4
    • Over Temperature Protection Yes
    • Reverse Blocking N/A
    • Soft Start Adjustable
    • Output Discharge Yes
    • Quiescent Current (µA) 200
    • Shut Down Current (µA) 6.5
    • Package DFN3x3-10
    • Partner ECAD Models LS1205EFD33