eFuse

LS2405IDD23

  • Electrical Characteristics
    • Catalog # LS2405IDD23
    • Operation Voltage (V) 2.7 ~ 24
    • Vmax (V) 28
    • Continuous Current (A) 5
    • Ron (mΩ) 35
    • Over Current Protection (A) NA
    • Over Voltage Protection (V) NA
    • Over Temperature Protection NA
    • Reverse Blocking Yes
    • Soft Start N/A
    • Output Discharge Yes
    • Quiescent Current (µA) 350
    • Shut Down Current (µA) 6
    • Package DFN2x3-8
    • Datasheet
    • Check Stock Order Sample