eFuse

LS24062RQ23

  • Electrical Characteristics
    • Catalog # LS24062RQ23
    • Operation Voltage (V) 3 ~ 24
    • Vmax (V) 30
    • Continuous Current (A) 6
    • Ron (mΩ) 40
    • Over Current Protection (A) 1 ~ 6
    • Over Voltage Protection (V) 6 / 24
    • Over Temperature Protection Yes
    • Reverse Blocking Yes
    • Soft Start Adjustable
    • Output Discharge Yes
    • Quiescent Current (µA) 600
    • Shut Down Current (µA) 20
    • Package QFN2.5x3.2-16
    • Datasheet
    • Check Stock Order Sample