CIO

CIO-120-MB

  • Electrical Characteristics
    • Catalog # CIO-120-MB
    • Input Voltage (V) 90 - 130 Vac
    • Input Tolerance (%) ±10%
    • Maximum Input Power 2.28 (max.); 1.7 (typical)
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Current Range (A) Input: 0.095 (max.); 0.07 (typical); Digital input: 0.002 (typical)
    • Output Form 1 - SPDT; 1 - SPST
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac
    • Surge Protection Input Power: IEC 61000-4-5 Level 1; Inputs/Data Lines: IEC 61000-4-5 Level 2
    • Protection Class IP20; NEMA 1 (finger safe)
    • Communications Interface Modbus
    • Termination Type Torque: 3 in-lbs; Wire: 12 - 20 AWG
    • Mounting Method DIN rail or surface mount (w/two #8 screws)
    • Operating Temperature -20° to 70°C (-4° to 158°F)
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Humidity 10 - 95% non-condensing per IEC 68-2-3
    • Dimensions 2.08 H x 2.78 W x 0.77 D in. (52.8 x 70.6 x 19.6 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes