COM

COM 4-20

  • Electrical Characteristics
    • Catalog # COM 4-20
    • Nominal Output Current Full Range (mA) 4 - 20
    • Surge Protection Input Power: IEC 61000-4-5 Level 1; Inputs/Data Lines: IEC 61000-4-5 Level 2
    • Protection Class IP20 (finger safe)
    • Termination Type Torque: 3 in-lbs; Wire: 12 - 20 AWG
    • Mounting Method #8 screws; mount to side of 777-Accupower unit
    • Operating Temperature -20° to 50°C (-4° to 122°F)
    • Humidity 10 - 95% non-condensing per IEC 68-2-3
    • Dimensions 2.08 H x 2.9 W x 0.77 D in. (52.8 x 73.7 x 19.6 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes