background-waves

Series: PGT-0400

Termination Assembly
Product Status| Activei
info

The PGT-0400 is a ground-fault-relay test unit designed to test current and time-delay pickup levels, and coordination of ground-fault protection.

  • Adjustable Current Setpoint
  • Adjustable Time Duration Setpoint
  • Small Form Factor
  • Remote Test Input
  • Current range is 0.5 to 9.9 A
  • Duration range is 0.1 to 9.9 s, or continuous output
  • Light weight and compact for portability
  • Allows test to be initiated from another location

Series: PGT-0400 Resources