INFORMER MS

INFORMER-MS

  • Electrical Characteristics
    • Catalog # INFORMER-MS
    • Maximum Input Power 0.25
    • Voltage Accuracy (%) ±2%; Resolution: 1.0 Vac
    • Communications Interface Infrared
    • Communications Range 1 - 8 ft.
    • Acceptable Battery Type 9 Vdc alkaline battery
    • Operating Temperature 0° to 60°C (32° to 140°F)
    • Dimensions 5.5 H x 3.6 W x 1.13 D in. (139.7 x 91.4 x 28.6 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes