The OL-RESET allows the 777 line of motor protection and pump protection products to be manually reset without opening the panel door. Simply connect the module to the 777 communication port, connect a wire to each of the two applicable pins on the OL-RESET and to a normally-open push-button switch (sold separately). Mount the push-button switch in a convenient location.
OL Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | Mount Method | Weight (kg) |
---|
Part Number | Actions | Mount Method | Weight (kg) | |
---|---|---|---|---|
0 Kg (kilogram) |