RM 2000

RM2000-CBM+

  • Electrical Characteristics
    • Catalog # RM2000-CBM+
    • Input Voltage (V) 115VAC
    • Input Tolerance (%) ±10%
    • Maximum Input Power 3W
    • Protection Class NEMA 3R and/or UL Type 12
    • Memory Capacity Stores last 4 faults with time and date stamp includes voltage and current at time of trip
    • Communications Protocol Modbus RTU
    • Communications Interface RS-485
    • Communications Range 50 ft 4000 ft with separate isolated power supply
    • Communications Baud Rate (Bps) 300 - 28800
    • Address A001 - A099
    • Life Mechanical: 100 000 actuations
    • Termination Type 3 in.-lbs.
    • Mounting Method Surface mountable using 4 screws
    • Operating Temperature -20° to 70°C (-4° to 158°F)
    • Storage Temperature (F/C) -30° to 70°C (-22° to 158°F)
    • Humidity Up to 85% non-condensing
    • Dimensions 6.40 in H x 6.10 in W x 1.10 in D (162.6 x 154.9 x 27.9 mm)
    • Weight (lbs/g) 1.2 lbs. (19.2 oz. 544.31 g)