FS300

FS324

  • Electrical Characteristics
    • Catalog # FS324
    • Input Voltage (V) 24 V dc
    • Humidity 95% relative non-condensing
    • Output Load Type Resistive or incandescent
    • Output Load Rating (VA) 0.25-2.5 A maximum load rating steady state
    • Flash Rate (fpm) Fixed at 75 ±10%
    • On/Off Ratio (%) ≌50%
    • Circuitry Encapsulated
    • Inush 10 times steady state current
    • Operating Temperature -20° to 60°C (-4° to 140°F)
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Weight (lbs/g) 0 Kg