Flashers

FS400

  • Electrical Characteristics
    • Catalog # FS491
    • Input
      Voltage (V)
      120 - 240 V ac
    • Output
      Form
      Bridge rectifier – FET
    • Output Load Rating (VA) 0.5 A maximum load rating steady state
    • Flash Rate (fpm) Fixed at 75 ±20%
    • Dimensions 1.5 H x 0.94 W in. (38.1 x 23.9 mm)
    • Datasheet
    • Check Stock Order Sample