FS500

FS590

  • Electrical Characteristics
    • Catalog # FS590
    • Input Voltage (V) 120 V ac/dc
    • Input Tolerance (%) -15% - 20%
    • Input AC Line Frequency (Hz) 50/60
    • Output Load Type Electromechanical relay
    • Output Form DPDT
    • Output Load Rating (VA) 10 A resistive @ 120/240 Vac 28 Vdc; 1/3 hp @ 120/240 Vac
    • Flash Rate (fpm) Adjustable 10-100
    • On/Off Ratio (%) ≌50%
    • Polarity DC units are reverse polarity protected
    • Operating Temperature -20° to 60°C (-4° to 140°F)
    • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
    • Mounting Method Plug-in socket
    • Termination Type Octal 8-pin plug-in
    • Dimensions 3.62 H x 2.39 W in. (91.6 x 60.7 mm)
    • Weight (lbs/g) 0 Kg