SC

SC4120A

  • Electrical Characteristics
    • Catalog # SC4120A
    • Input Voltage (V) 120 V ac
    • Input Tolerance (%) ±15%
    • Input AC Line Frequency (Hz) 50/60
    • Humidity 95% relative non-condensing
    • Output Type Solid state
    • Output Load Rating (VA) 1 A steady state per output
    • On/Off Ratio (%) 30 operations per minute - fixed
    • Circuitry Encapsulated
    • Insulation Resistance ≥100
    • Dielectric Breakdown ≥2000 Vrms terminals to mounting surface
    • Operating Temperature -20° to 60°C (-4° to 140°F)
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Weight (lbs/g) 0 Kg