Tower Lighting

FS Tower Lighting

  • Electrical Characteristics
    • Catalog # FS126
    • Input
      Voltage (V)
      120 V ac
    • Output Load Rating (VA) Fullwave AC: 1 A steady state
    • Flash Rate (fpm) 75 ±20%
    • Dimensions 1.5 H x 0.94 W in. (38.1 x 23.9 mm)
    • Check Stock
    • Catalog # FS126-45
    • Input
      Voltage (V)
      120 V ac
    • Output Load Rating (VA) Fullwave AC: 1 A steady state
    • Flash Rate (fpm) 45 ±20%
    • Dimensions 1.5 H x 0.94 W in. (38.1 x 23.9 mm)
    • Check Stock
    • Catalog # FS126-60
    • Input
      Voltage (V)
      120 V ac
    • Output Load Rating (VA) Fullwave AC: 1 A steady state
    • Flash Rate (fpm) 60 ±20%
    • Dimensions 1.5 H x 0.94 W in. (38.1 x 23.9 mm)
    • Check Stock
    • Catalog # FS126RC
    • Input
      Voltage (V)
      120 V ac
    • Output Load Rating (VA) Fullwave AC: 1 A steady state
    • Flash Rate (fpm) 75 ±20%
    • Dimensions 1.5 H x 0.94 W in. (38.1 x 23.9 mm)
    • Check Stock
    • Catalog # FS126RC-45
    • Input
      Voltage (V)
      120 V ac
    • Output Load Rating (VA) Fullwave AC: 1 A steady state
    • Flash Rate (fpm) 45 ±20%
    • Dimensions 1.5 H x 0.94 W in. (38.1 x 23.9 mm)
    • Check Stock
    • Catalog # FS127
    • Input
      Voltage (V)
      120 V ac
    • Output Load Rating (VA) Halfwave rectified AC: 2 A steady state maximum
    • Flash Rate (fpm) 75 ±20%
    • Dimensions 1.5 H x 0.94 W in. (38.1 x 23.9 mm)
    • Check Stock
    • Catalog # FS146
    • Input
      Voltage (V)
      24 V ac
    • Output Load Rating (VA) Fullwave AC: 1 A steady state
    • Flash Rate (fpm) 75 ±20%
    • Dimensions 1.5 H x 0.94 W in. (38.1 x 23.9 mm)
    • Check Stock
    • Catalog # FS146RC
    • Input
      Voltage (V)
      24 V ac
    • Output Load Rating (VA) Fullwave AC: 1 A steady state
    • Flash Rate (fpm) 75 ±20%
    • Dimensions 1.5 H x 0.94 W in. (38.1 x 23.9 mm)
    • Check Stock