SCR

SCR630T

  • Electrical Characteristics
    • Catalog # SCR630T
    • Input Voltage (V) 230 V ac
    • Input Tolerance (%) ±10%
    • Input AC Line Frequency (Hz) 50/60
    • Output Voltage ≤250 W @ 240 Vac
    • Output Load Type Incandescent
    • Output Form SDPT
    • Output Load Rating (VA) 10 A @ 240 Vac or 30 Vdc resistive; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Trip Delay Type ≅6 fixed
    • Circuitry Encapsulated
    • Operating Temperature -55° to 65°C (-67° to 149°F)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Termination Type Screws with captive clamps for up to 14 AWG (2.45 mm²) wire
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Weight (lbs/g) 0 Kg