Tower Lighting

SCR9L

  • Electrical Characteristics
    • Catalog # SCR9L
    • Input
      Voltage (V)
      120 - 230 V ac
    • Output
      Form
      Line Voltage Output: SPNO; Isolated Alarm Output: SPDT
    • Trip Delay Type ≅10 fixed
    • Output Load Rating (VA) Line Voltage Output (SPNO): 5 A @ 240 Vac or 30 Vdc resistive - 1/4 hp @ 125 Vac - 1/2 hp @ 250 Vac; Isolated Alarm Output (SPDT): 10 A @ 240 Vac or 30 Vdc resistive - 1/4 hp @ 125 Vac - 1/2 hp @ 250 Vac
    • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
    • Datasheet
    • Check Stock Order Sample