ALT Alternating Relays

ALT115-S-SW

  • Electrical Characteristics
    • Catalog # ALT115-S-SW
    • Input Voltage (V) 95 - 125 Vac
    • Maximum Input Power 5
    • Input Current Range (A) 0.04
    • Input Impedance (Ohms) 56000
    • Output Form SPDT
    • Output Load Rating (VA) 480 VA @ 240 Vac
    • Debounce Time Delay (s) 0.5
    • Mounting Method DIN rail or surface mount (plug into OT08-PC socket)
    • Operating Temperature -40° to 50°C (-40° to 122°F)
    • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes