ARP

AR120A-3095

  • Electrical Characteristics
    • Catalog # AR120A-3095
    • Input Voltage (V) 24; 120; 230 Vac
    • Input Tolerance (%) 24 V ac: -15% - 20%; 120 and 230 V ac: -20% - 10%
    • Input AC Line Frequency (Hz) 50 / 60
    • Maximum Output Voltage (V) 250
    • Output Type Electromechanical Relay
    • Output Form SPDT; DPDT; cross wired DPDT
    • Output Load Rating (VA) 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac
    • Termination Type Octal 8-pin or magnal 11-pin
    • Mounting Method Plug-in socket
    • Operating Temperature -20° to 60°C (-4° to 140°F)
    • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
    • Dimensions 3.2 H x 2.39 W x 1.78 D in. (81.3 x 60.7 x 45.2 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes